IESNA:LM-63-2002
[TEST]P1438839
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2506-466-1, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-125U-120D-840-1D-UNV-STD-W-4
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, OPEN UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 10577
TILT=NONE
1 -1 1 73 5 1 1 0.1545 4 0
1 1 82.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
2030.6 2016.9 2005.7 1991.4 1971.5 1945.4 1903.1 1857.1 1822.2 1777.5
1710.3 1640 1589 1534.3 1453.7 1367.9 1310.7 1253.5 1164.6 1080
1021.5 961.8 870.7 780.5 718.3 658.6 570.6 485.1 429.1 375.6
295.4 224.5 177.2 132.5 68.4 19.9 0 22.5 81.5 169.2
235.6 309 426.7 542.2 619.2 691.5 807.4 909.6 980.7 1050.6
1146.6 1242.6 1306.6 1360 1442.9 1520.9 1571.8 1619.2 1688.9 1750.8
1791.1 1826.6 1875.5 1920 1949.6 1969.7 2000 2026 2041.4 2050.9
2059.2 2060.7 2048.9
2030.6 2041.2 2033.1 2017.2 1997.3 1970 1919.8 1867.4 1831.4 1785.4
1711.8 1635.1 1582.9 1523.3 1437 1349.1 1289.4 1229.8 1140.2 1049
988.1 927.1 838.8 749.8 692.5 635.2 549.3 463.8 407.8 353.1
277.2 206.9 162 120.9 63.9 19.9 0 8.6 23.5 37.9
77.7 292.5 442.6 558.1 635.2 711 824.8 931.1 1001 1068.6
1166.9 1260 1318.2 1376.2 1460.3 1537.7 1586.3 1633.7 1701.9 1763.5
1802.7 1837.1 1887.1 1930.7 1956.8 1978.1 2005.8 2032.7 2045.8 2054.1
2063.6 2063 2048.9
2030.6 2023.1 2008.8 1986.7 1966.8 1940.7 1890.6 1825.3 1781.8 1733.3
1662.1 1580 1519 1459.3 1369.8 1283 1222.1 1161.1 1071.3 982
923.6 865.1 777.4 693.8 639 584.3 503.8 427 374.7 326.2
256.5 191.9 150.8 113.5 62.2 17.4 0 5.9 25.2 36.4
40 41.2 44.4 206.8 654.8 725.9 832.6 939.8 1007.4 1072.6
1167.4 1259.2 1318.5 1376.6 1457.8 1533 1579.2 1623.1 1690.3 1749.6
1785.2 1818.3 1866.6 1910.2 1936.3 1957.6 1985.2 2006.2 2019.2 2027.5
2037 2042.9 2048.9
2030.6 2025.7 2009.1 1981.1 1956.2 1923.8 1872.1 1809.7 1760 1706.5
1624.6 1535.6 1472.2 1408.7 1316.6 1225.2 1164.2 1103.3 1014.9 926
868.8 812.8 728.9 647.4 595.2 544.2 467.8 394.7 345 299
236.2 177.5 141.5 106.7 54.3 15.2 1.5 8.6 16.3 40
46 49.5 51.9 53.7 54.9 122.1 842.2 956.5 1024.1 1091.6
1187 1273.9 1330.8 1386.5 1467.1 1540.9 1587.1 1629.8 1692.3 1751.5
1787.1 1818 1862.8 1907.4 1932.3 1951.2 1976.7 1998.7 2009.3 2016.3
2023.9 2031.5 2048.9
2030.6 2029.3 2022.8 1993.9 1965.3 1931.7 1875.1 1806.7 1756.9 1702.2
1615.4 1523.7 1461.5 1398.1 1304.5 1211.5 1150.6 1088.4 999.7 910.8
853.6 797.6 715.2 634.1 583.1 532.1 458.7 384.3 335.8 292.3
230.1 176 139.9 106.3 51.3 15.2 1.5 8.6 14.8 41.5
47.4 52.1 54.8 56.6 57.8 60.1 483 972.7 1041.5 1107.8
1202.9 1291.5 1349.6 1405.3 1485.9 1560.3 1608.9 1652.7 1714 1771.8
1807.4 1841.7 1888.9 1927.7 1952.6 1971.5 1997 2020.4 2031.1 2031.1
2034 2048.9 2048.9
